InduCom 25p special for cable K screw

Cikkszám: 61 03 001 0217


Új
ÚjShell housing

InduCom 25p special for cable K screw

Cikkszám: 61 03 001 0217

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Shell housing Without internal earth Size: D-Sub 3 Knurled screw Thread 4-40 UNC Top entry 1x Material (hood/housing): Zinc die-cast Degree of protection: IP30

Termék részletei


Category Hoods/Housings
Series of hoods/housings D-Sub InduCom
Type of hood/housing Shell housing
Description of hood/housing Without internal earth
Size D-Sub 3
Version Top entry
Number of cable entries 1
Cable entry 1x
Strain relief In case of strain relief for one cable, DIN 41612 insert or cable clamps must be used.
In case of strain relief for one or two cables, D-Sub insert and cable clamp or crimp flange and crimp ferrule combination must be used.
Locking type Knurled screw Thread 4-40 UNC
ground connection Without internal grounding block
2 parts Yes
Separable Yes
Pack contents Fixing screws
Tightening torque ‌0.4 Nm cover screw
‌0.4 Nm Locking screw
Limiting temperature -55 ... +125 °C
Degree of protection acc. to IEC 60529 IP30
Material (hood/housing) Zinc die-cast
Material (screw) Steel, nickel plated
Length 60.7 mm
Width 51.7 mm
Height 25 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 10
Net weight 93.38 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140222601
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Előző
Következő