Han1A CA 3+PE+Shld -lever f/- PVC 2m
CikkszƔm: 33 50 050 0202 020
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
Han1A CA 3+PE+Shld -lever f/- PVC 2m
CikkszƔm: 33 50 050 0202 020
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | System cabling |
---|---|
Series | HanĀ® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | HanĀ® 1A Female |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 2 m |
---|---|
Number of cores | 4 |
Core structure | 4x 1.5 mmĀ² |
Shielding | Shielded |
Number of contacts | 3 |
PE contact | Yes |
Locking type | Single locking lever |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. |
ElÅzÅ
KƶvetkezÅ