preLink M12 plug X-coded 8-pole Cat.6A
CikkszƔm: 20 82 005 0002
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
preLink M12 plug X-coded 8-pole Cat.6A
CikkszƔm: 20 82 005 0002
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Connectors |
---|---|
Series | preLinkĀ® |
Circular connectors M12 | |
Element | Cable connector |
Specification | Straight |
Type of hood/housing | Screw mounted housing |
Termination method | preLinkĀ® IDC insulation displacement termination |
---|---|
Gender | Male |
Shielding | Shielded |
Number of contacts | 8 |
Coding | X-coding |
Locking type | Screw locking |
Details | Please order termination block separately |
Details | For Ethernet applications up to 10 Gbit only |
Conductor cross-section | 0.1 ... 0.12 mmĀ² |
---|---|
0.22 ... 0.32 mmĀ² | |
Conductor cross-section [AWG] | AWG 27 ... AWG 26 |
AWG 24 ... AWG 22 | |
Transmission characteristics | Cat. 6A Class EA up to 500 MHz |
Data rate | ā 10 Mbit/s |
ā 100 Mbit/s | |
ā 1 Gbit/s | |
ā 2.5 Gbit/s | |
ā 5 Gbit/s | |
ā 10 Gbit/s | |
Limiting temperature | -40 ... +85 Ā°C |
Mating cycles | ā„ 500 |
Degree of protection acc. to IEC 60529 | IP65 |
IP67 | |
Cable diameter | 5 ... 9.5 mm |
Vibration resistance | 5.72 m/sĀ² acc. to IEC 61373 Category 1 Class B |
Shock resistance | 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Nickel plated |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 760691ac-b4d2-427c-9996-5886190b813b |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Approvals | DNV GL |
PROFINET | Yes |
Packaging size | 1 |
---|---|
Net weight | 6 g |
Country of origin | Latvia |
European customs tariff number | 85366990 |
GTIN | 5713140135598 |
ETIM | EC002635 |
eCl@ss | 27440116 Circular connector (for field assembly) |
ElÅzÅ
KƶvetkezÅ