D-SUB M 21W4 MA CRIMP TH

Cikkszám: 09 69 412 0214


Connector

D-SUB M 21W4 MA CRIMP TH

Cikkszám: 09 69 412 0214

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Connector Crimp termination Rated current: ‌5 A Male Size: D-Sub 4 Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated Black Contacts: 21

Termék részletei


Category Connectors
Series D-Sub
Identification Mixed
Element Connector
Termination method Crimp termination
Gender Male
Size D-Sub 4
Number of contacts 21
Number of signal contacts 17
Number of special contacts 4
Locking type Fixing flange with feed through hole Ø 3.1 mm
Details Please order contacts separately.
Rated current ‌ 5 A
Insulation resistance > 5 x 109 Ω
Limiting temperature -55 ... +125 °C
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (Polyester)
Shell: steel, tin plated
Colour (insert) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 50
Net weight 10 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140102279
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Előző
Következő