D-Sub 50P plast hood 1s+2a-ent sp-sl-lo

Cikkszám: 09 67 050 0452


Shell housing

D-Sub 50P plast hood 1s+2a-ent sp-sl-lo

Cikkszám: 09 67 050 0452

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Shell housing Cover can be screwed on Size: D-Sub 5 Spring or slide locking Top/side entry 3x Material (hood/housing): Thermoplastic Black

Termék részletei


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 5
Version Top/side entry
Cable entry 3x
Cable fixing Cable clamp
Locking type Spring or slide locking
2 parts Yes
Separable Yes
Pack contents 2x Dummy plugs
Tightening torque ‌0.3 Nm Cable clamp screw
‌0.25 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -20 ... +90 °C
Cable diameter 4 ... 9 mm
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Length 40 mm
Width 67 mm
Height 17.9 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Packaging size 10
Net weight 24.8 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140093461
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Előző
Következő