D-Sub 25P metpl hood 1s+2a-ent sp-sl-lo

Cikkszám: 09 67 025 0453


Shell housing

D-Sub 25P metpl hood 1s+2a-ent sp-sl-lo

Cikkszám: 09 67 025 0453

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Shell housing Cover can be screwed on Size: D-Sub 3 Spring or slide locking Top/side entry 3x Material (hood/housing): Thermoplastic Metallised

Termék részletei


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 3
Shielding Shielded
Version Top/side entry
Cable entry 3x
Cable fixing Cable clamp
Locking type Spring or slide locking
2 parts Yes
Separable Yes
Pack contents 2x Dummy plugs
Tightening torque ‌0.3 Nm Cable clamp screw
‌0.15 Nm cover screw
‌0.3 Nm Locking screw
Ambient temperature -20 ... +90 °C
Cable diameter 3 ... 7 mm
Material (hood/housing) Thermoplastic
Surface (hood/housing) Metallised
Length 40 mm
Width 53.2 mm
Height 15.4 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Packaging size 1
Net weight 19 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140091603
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Előző
Következő