D-Sub hood 15-pole top entry full metal

Cikkszám: 09 67 015 0343


Shell housing

D-Sub hood 15-pole top entry full metal

Cikkszám: 09 67 015 0343

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Shell housing Cover can be screwed on Size: D-Sub 2 Knurled screw Thread 4-40 UNC Top entry 1x Material (hood/housing): Metal

Termék részletei


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 2
Version Top entry
Cable entry 1x
Cable fixing Cable grommet
Locking type Knurled screw Thread 4-40 UNC
2 parts Yes
Separable Yes
Pack contents incl. grommet set halves
Tightening torque ‌0.4 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -40 ... +120 °C
Cable diameter 4 ... 10.2 mm
Material (hood/housing) Metal
Length 41.5 mm
Width 39.5 mm
Height 14.8 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Packaging size 10
Net weight 50 g
Country of origin Sweden
European customs tariff number 85389099
GTIN 5713140090224
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Előző
Következő