Sub side entry metal hood 15 pole with

Cikkszám: 09 67 015 0334


Shell housing

Sub side entry metal hood 15 pole with

Cikkszám: 09 67 015 0334

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Shell housing Cover can be screwed on Size: D-Sub 2 With short locking screws Thread 4-40 UNC Side entry 1x Material (hood/housing): Metal

Termék részletei


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 2
Version Side entry
Cable entry 1x
Cable fixing Cable clamp
Tension relief ≤ 6.5 mm
Locking type With short locking screws Thread 4-40 UNC
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm cover screw
‌0.4 Nm Cable clamp screw
Ambient temperature -35 ... +100 °C
Cable diameter 3 ... 12.5 mm
Material (hood/housing) Metal
Length 41 mm
Width 40.3 mm
Height 15.4 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 10
Net weight 52.66 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140090163
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Előző
Következő