D-Sub crimp 9-pole female assembly
Cikkszám: 09 67 009 4701
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
D-Sub crimp 9-pole female assembly
Cikkszám: 09 67 009 4701
árak és raktárkészlet megtekintéséhez.
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | D-Sub |
Identification | Standard |
Element | Connector |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | D-Sub 1 |
Connection type | PCB to cable |
Cable to cable | |
Number of contacts | 9 |
Locking type | Fixing flange with feed through hole Ø 3.1 mm |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.09 ... 0.82 mm² |
---|---|
Conductor cross-section [AWG] | AWG 28 ... AWG 18 |
Wire outer diameter | 2.4 mm |
Clearance distance | ≥ 1 mm |
Creepage distance | ≥ 1 mm |
Insulation resistance | >1010 Ω |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 30 N |
Withdrawal force | ≥ 3.3 N |
≤ 20 N | |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | II (400 ≤ CTI < 600) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled (PBTP) |
---|---|
Shell: Plated steel | |
Colour (insert) | Black |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Specifications | DIN 41652 |
---|---|
IEC 60807-3 | |
CECC 75301-802 | |
UL / CSA |
Packaging size | 100 |
---|---|
Net weight | 3 g |
Country of origin | China |
European customs tariff number | 85366990 |
GTIN | 5713140089464 |
ETIM | EC001136 |
eCl@ss | 27440214 D-Sub coupler |
Előző
Következő