D-Sub hood 09-pole top&side entry 4-40
Cikkszám: 09 67 009 0434
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
D-Sub hood 09-pole top&side entry 4-40
Cikkszám: 09 67 009 0434
árak és raktárkészlet megtekintéséhez.
Tulajdonságok áttekintése
Termék részletei
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover lockable |
Size | D-Sub 1 |
---|---|
Version | Versatile cable entries |
Cable entry | 1x |
Cable fixing | Cable clamp |
Cable grommet | |
Locking type | Knurled screw Thread 4-40 UNC |
2 parts | Yes |
Separable | Yes |
Details | Hood provided with only one screw on the opposite side of the cable entry. |
Pack contents | incl. grommet set halves |
Tightening torque | 0.4 Nm Locking screw |
---|---|
0.4 Nm Cable clamp screw | |
Ambient temperature | -55 ... +110 °C |
Cable diameter | 11.5 mm |
Material (hood/housing) | Thermoplastic |
---|---|
Colour (hood/housing) | Black |
Length | 40 mm |
Width | 31.5 mm |
Height | 15 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | c3c36a64-4181-41a7-bdc6-2bc2fd6fd011 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 10 |
---|---|
Net weight | 0.8 g |
Country of origin | Sweden |
European customs tariff number | 85389099 |
GTIN | 5713140089112 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Előző
Következő