D-Sub, MA AWG 20-24 crimp cont

Cikkszám: 09 67 000 8576


Crimp contact

D-Sub, MA AWG 20-24 crimp cont

Cikkszám: 09 67 000 8576

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Male Copper alloy Noble metal over Ni Conductor cross-section: 0.25 ... 0.52 mm² AWG 24 ... AWG 20

Termék részletei


Category Contacts
Series D-Sub
Identification Standard
Type of contact Crimp contact
Gender Male
Manufacturing process Turned contacts
Conductor cross-section 0.25 ... 0.52 mm²
Conductor cross-section [AWG] AWG 24 ... AWG 20
Contact resistance ≤ 10 mΩ
Stripping length 4.5 mm
Performance level 1
acc. to CECC 75301-802
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 339476a1-86ba-49e9-ab4b-cd336420d72a
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 100
Net weight 0.07 g
Country of origin Switzerland
European customs tariff number 85366990
GTIN 5713140087293
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő