HPP V4 cable hood 6,5-9,5mm
CikkszƔm: 09 45 345 0000
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
HPP V4 cable hood 6,5-9,5mm
CikkszƔm: 09 45 345 0000
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Accessories |
---|---|
Series | HanĀ® PushPull (V14) |
Type of hood/housing | Cable to cable housing |
Limiting temperature | -40 ... +70 Ā°C |
---|---|
Mating cycles | ā„ 100 |
Cable diameter | 6.5 ... 9.5 mm |
Material flammability class acc. to UL 94 | V-0 |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | EN 45545-2 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 17.95 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140059955 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
ElÅzÅ
KƶvetkezÅ