SEK 2R 10P STD pre-assy cover W/O SR,

Cikkszám: 09 18 110 9622


PCB transition connectors

SEK 2R 10P STD pre-assy cover W/O SR,

Cikkszám: 09 18 110 9622

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

PCB transition connectors Solder termination, IDC termination Rated current: ‌2.6 A Thermoplastic resin (PBT) Grey Contacts: 10 Copper alloy Sn over Ni Mating side, Sn over Ni Termination side

Termék részletei


Category Connectors
Series SEK Low-profile
Element PCB transition connectors
Description of the contact Straight
Termination method Solder termination
IDC termination
Connection type PCB to cable
Number of contacts 10
Termination length 2.9 mm
Details for IDC flat cable 1.27 mm (0.050") pitch
AWG 28/7
Contact rows 2
Contact spacing (termination side) 2.54 mm
Contact spacing (mating side) 1.27 mm
Mounting height 5.5 mm
Rated current ‌ 2.6 A
Insulation resistance >109 Ω
Contact resistance ≤ 35 mΩ
Limiting temperature -55 ... +105 °C
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group II (400 ≤ CTI < 600)
Material (insert) Thermoplastic resin (PBT)
Colour (insert) Grey
Material (contacts) Copper alloy
Surface (contacts) Sn over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-13
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Packaging size 100
Net weight 2.4 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140025561
ETIM EC002637
eCl@ss 27460202 PCB connector (conductor connection)
Előző
Következő