Han hinged frame plus, for 2 modules a-b

Cikkszám: 09 14 006 0371


Hinged frame plus

Han hinged frame plus, for 2 modules a-b

Cikkszám: 09 14 006 0371

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Hinged frame plus for 2 modules, a ... b Size: 6 B

Termék részletei


Category Accessories
Series Han-Modular®
Type of accessory Hinged frame plus
Description of the accessory for 2 modules
a ... b
Size 6 B
Conductor cross-section 1 ... 10 mm² PE (power side)
0.5 ... 2.5 mm² PE (signal side)
The use of ferrules is recommended, conductor cross-section 10 mm² only with ferrule crimping tool 09 99 000 0374.
Stripping length 8 ... 10 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Material Zinc die-cast
Stainless steel
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Packaging size 1
Net weight 57.2 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140161832
ETIM EC002312
eCl@ss 27440206 Module carrier frame for industrial connectors
Előző
Következő