Han C module, crimp male

Cikkszám: 09 14 003 3001


Konfigurálható
KonfigurálhatóHan® C module

Han C module, crimp male

Cikkszám: 09 14 003 3001

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Han® C module Single module Crimp termination Male Contacts: 3 Conductor cross-section: 1.5 ... 6 mm² Rated current: ‌40 A Polycarbonate (PC) RAL 7032 (pebble grey)

Termék részletei


Category Modules
Series Han-Modular®
Type of module Han® C module
Size of the module Single module
Termination method Crimp termination
Gender Male
Number of contacts 3
Details Please order crimp contacts separately.
Conductor cross-section 1.5 ... 6 mm²
Wire outer diameter ≤7.8 mm
Rated current ‌ 40 A
Rated voltage 690 V
Rated impulse voltage 8 kV
Pollution degree 3
Rated current acc. to UL 40 A
Rated voltage acc. to UL 600 V
Insulation resistance >1010 Ω
Stripping length 9.5 mm
12 mm Wire outer diameter > 4.8 mm
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 500
Mating cycles with other HMC components ≥ 10,000
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Packaging size 2
Net weight 8 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140020030
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Előző
Következő