Han RJ45 module, for patch cables & RJ-I

Cikkszám: 09 14 001 4623


Han® RJ45 module

Han RJ45 module, for patch cables & RJ-I

Cikkszám: 09 14 001 4623

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Han® RJ45 module Single module Single module Male Polycarbonate (PC) RAL 7032 (pebble grey)

Termék részletei


Category Modules
Series Han-Modular®
Type of module Han® RJ45 module
Size of the module Single module
Description of the module Single module
Gender Male
Insulation resistance >1010 Ω
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Packaging size 2
Net weight 2 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140019447
ETIM EC002312
eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
Előző
Következő