Han 1A-M12-f X-coded
Cikkszám: 09 10 008 3106
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Han 1A-M12-f X-coded
Cikkszám: 09 10 008 3106
árak és raktárkészlet megtekintéséhez.
Tulajdonságok áttekintése
Termék részletei
Category | Inserts |
---|---|
Series | Han® 1A |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 1 A |
Shielding | With cable tie |
Number of contacts | 8 |
further contacts | + shielding |
Locking type | Single locking lever |
Details | Please order crimp contacts separately. |
Please order locking lever separately. | |
Order separately the hoods/housings for an IP65 performance. | |
Contact insert not compatible with 09 10 000 0800 (bulkhead mounted housing, angled) | |
Details | A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user. |
Contact inserts must not be coupled or decoupled under electrical load. | |
Contact inserts must not be powered-up in the un-mated condition. |
Előző
Következő