Han 1A-M12-m D-coded, latch
CikkszƔm: 09 10 004 3001
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
Han 1A-M12-m D-coded, latch
CikkszƔm: 09 10 004 3001
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Inserts |
---|---|
Series | HanĀ® 1A |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 1 A |
Shielding | With cable tie |
Number of contacts | 4 |
further contacts | + shielding |
Locking type | Snap-in latches |
Details | Please order crimp contacts separately. |
Order separately the hoods/housings for an IP65 performance. | |
Contact insert not compatible with 09 10 000 0800 (bulkhead mounted housing, angled) | |
Details | A HanĀ® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user. |
Contact inserts must not be coupled or decoupled under electrical load. | |
Contact inserts must not be powered-up in the un-mated condition. |
ElÅzÅ
KƶvetkezÅ