DIN-Power MH24+7FTC1-1

Cikkszám: 09 06 231 2881


Konfigurálható
KonfigurálhatóFemale connector

DIN-Power MH24+7FTC1-1

Cikkszám: 09 06 231 2881

árak és raktárkészlet megtekintéséhez.

0
0

Tulajdonságok áttekintése

Female connector Crimp termination, Faston termination Rated current: 6, 15 Contacts: 31 Copper alloy Silver plated Mating side, power contacts, Silver plated Termination side, power contacts Coding: Hole coding, Shroud coding, Coding with loss of contacts PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Termék részletei


Category Connectors
Series DIN 41612
Identification Type MH 24+7
Element Female connector
Termination method Crimp termination
Faston termination
Connection type PCB to cable
Number of contacts 31
Number of signal contacts 24
Number of power contacts 7
Contact configuration Row d, positions 22, 26, 30 and row z, positions 20, 24, 28, 32
Coding Hole coding
Shroud coding
Coding with loss of contacts
PCB fixing With fixing flange
Details Please order crimp contacts separately.
Contact spacing (mating side) 3.81 mm
5.08 mm
Rated current ‌ 6 A
‌ 15 A
Rated current Rated current measured at 20 °C, see derating curve for details
Rated current (signal) 6 A
Rated current (power) 15 A
Clearance distance ≥ 1.6 mm
≥ 4.5 mm
Creepage distance ≥ 3 mm
≥ 8 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -55 ... +125 °C
Insertion force ≤ 85 N
Withdrawal force ≤ 85 N
Test voltage U<sub>r.m.s.</sub> 1.55 kV (contact-contact)
1.55 kV (contact-ground)
3.1 kV (contact-contact)
3.1 kV (contact-ground)
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Silver plated Mating side, power contacts
Silver plated Termination side, power contacts
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-2 (complementary)
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F4/I3 acc. to NFF 16-101/102
Packaging size 20
Net weight 32.3 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140012998
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Előző
Következő