DIN-Power H015FP-3,6C1-1-7,62

Cikkszám: 09 06 215 2857


Female connector

DIN-Power H015FP-3,6C1-1-7,62

Cikkszám: 09 06 215 2857

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Female connector Press-in termination Rated current: ‌15 A Contacts: 15 Straight Copper alloy Ag Mating side, Ni Termination side Performance level: 1, acc. to IEC 60603-2 Coding: Shroud coding, D20 coding PCB fixing: With fixing flange Thermoplastic resin, glass-fibre filled RAL 7032 (pebble grey)

Termék részletei


Category Connectors
Series DIN 41612
Identification Type H15
Element Female connector
Description of the contact Straight
Termination method Press-in termination
Connection type Motherboard to daughtercard
Mezzanine
PCB to cable
Number of contacts 15
Contact configuration Row d, positions 6, 10, ... , 26, 30 and row z, positions 4, 8, ... , 28, 32
Termination length 3.6 mm
Coding Shroud coding
D20 coding
PCB fixing With fixing flange
Contact spacing (termination side) 2.54 mm
10.16 mm
Contact spacing (mating side) 6.5 mm
10.16 mm
Rated current ‌ 15 A
Rated current Rated current measured at 20 °C, see derating curve for details
Clearance distance ≥ 4.5 mm
Creepage distance ≥ 8 mm
Insulation resistance >1012 Ω
Contact resistance ≤ 8 mΩ
Limiting temperature -55 ... +105 °C upper limiting temperature limited by the pcb
Insertion force ≤ 90 N
Withdrawal force ≤ 90 N
Performance level 1
acc. to IEC 60603-2
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 3.1 kV
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ≥1.6 mm
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled
Colour (insert) RAL 7032 (pebble grey)
Material (contacts) Copper alloy
Surface (contacts) Ag Mating side
Ni Termination side
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 60603-2
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F4/I3 acc. to NFF 16-101/102
Packaging size 20
Net weight 15.08 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140195400
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Előző
Következő