DIN-Power-screw for plastic 2,2x9,5-PZ1
CikkszƔm: 09 06 001 9974
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
DIN-Power-screw for plastic 2,2x9,5-PZ1
CikkszƔm: 09 06 001 9974
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Accessories |
---|---|
Series | DIN 41612 |
har-modularĀ® | |
Type of accessory | Screw |
Description of the accessory | M2.2 x 9.5 |
for shell housing D 20/2 | |
for shell housing 2C, 3C | |
for har-modularĀ® P module | |
for har-modularĀ® T module - male connector |
Material (accessories) | Metal |
---|---|
Colour (accessories) | Metallic |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
Packaging size | 100 |
---|---|
Net weight | 0.25 g |
Country of origin | Germany |
European customs tariff number | 73181558 |
GTIN | 5713140010697 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
ElÅzÅ
KƶvetkezÅ