DIN-Power code comb
Cikkszám: 09 06 000 9984
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
Tulajdonságok áttekintése
Termék részletei
Category | Accessories |
---|---|
Series | DIN 41612 |
Type of accessory | Code comb |
Description of the accessory | Suitable for shell housing D 20/2 and D 20/4 |
Details | Can also be used as a blanking cover |
---|
Isolation group | IIIa (175 ≤ CTI < 400) |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
---|
Packaging size | 100 |
---|---|
Net weight | 6 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140010253 |
ETIM | EC002311 |
eCl@ss | 27440203 Coding for industrial connectors |
Előző
Következő