DIN-Power mechanical guiding

Cikkszám: 09 06 000 9961


Mechanical guiding and first mating ground connection

DIN-Power mechanical guiding

Cikkszám: 09 06 000 9961

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Mechanical guiding and first mating ground connection for shell housing D 15 Metal RAL 7032 (pebble grey)

Termék részletei


Category Accessories
Series DIN 41612
Type of accessory Mechanical guiding and first mating ground connection
Description of the accessory for shell housing D 15
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Metal
Colour (accessories) RAL 7032 (pebble grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 4 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140010208
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Előző
Következő