DIN-Power crimp 3,F, PL2, Einzel

Cikkszám: 09 06 000 8482


Crimp contact

DIN-Power crimp 3,F, PL2, Einzel

Cikkszám: 09 06 000 8482

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Female contact Copper alloy Noble metal over Ni Mating side, Ni Termination side Conductor cross-section: 0.5 ... 1.5 mm² AWG 20 ... AWG 16

Termék részletei


Category Contacts
Series DIN 41612
Type of contact Crimp contact
Contacts for DIN 41612 Type D
DIN 41612 Type E
DIN 41612 Type F
DIN 41612 Type 2F
DIN 41612 Type F9
DIN 41612 Type MH 24+7
DIN 41612 Type FM
har-motion
Gender Female contact
Manufacturing process Stamped contacts
Details Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel.
Pack contents Single contact
Conductor cross-section 0.5 ... 1.5 mm²
Conductor cross-section [AWG] AWG 20 ... AWG 16
Wire outer diameter 1.6 ... ‌2.8 mm
Contact resistance ≤ 20 mΩ
Stripping length 3.5 ... 4 mm
Performance level 2
acc. to IEC 60603-2
Mating cycles ≥ 400
Tensile strength 60 ... ‌135 N
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Ni Termination side
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 60603-2 (complementary)
Packaging size 1,000
Net weight 0.33 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140009691
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő