DIN-Signal coax f, pcb-solder, 50Ohm
Cikkszám: 09 03 000 6262
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
DIN-Signal coax f, pcb-solder, 50Ohm
Cikkszám: 09 03 000 6262
árak és raktárkészlet megtekintéséhez.
Tulajdonságok áttekintése
Termék részletei
Category | Contacts |
---|---|
Series | DIN 41612 |
har-modular® | |
Type of contact | Coaxial contact |
Description of the contact | Angled |
Contacts for | DIN 41612 Type M |
DIN 41612 Type MH 21+5 | |
DIN 41612 Bauform M 0+2 | |
har-modular® M module, male, angled |
Termination method | PCB solder termination |
---|---|
Gender | Female contact for male connectors |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Extender card | |
PCB to cable | |
Manufacturing process | Turned contacts |
Rated current | ≤ 1.5 A |
---|---|
Rated voltage | 250 V |
Insulation resistance | >109 Ω |
Contact resistance | ≤10 mΩ for inner contact die |
≤3 mΩ for outer ferrule | |
Impedance | 50 Ω |
Limiting temperature | -55 ... +125 °C |
Return loss | >26 dB @ 1 GHz |
>25 dB @ 2 GHz | |
>17 dB @ 4 GHz | |
Insertion force | ≤ 10 N |
Withdrawal force | ≥ 1 N |
Performance level | 1 |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 0.75 kV |
Frequency | 4 GHz |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Material (locking) | Copper alloy |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | DIN 41626 |
---|
Packaging size | 30 |
---|---|
Net weight | 3.2 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140004160 |
ETIM | EC000796 |
eCl@ss | 27440204 Contact for industrial connectors |
Előző
Következő