har-modular P module male str fixing pin

Cikkszám: 02 53 900 0005


ÚjKonfigurálható
ÚjKonfigurálhatóMale connector

har-modular P module male str fixing pin

Cikkszám: 02 53 900 0005

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Male connector Straight PCB fixing: With fixing pin Polyamide (PA) Black

Termék részletei


Category Connectors
Series har-modular®
Identification P module
P spacer
Element Male connector
Description of the contact Straight
Width of the module 5.08 mm
Connection type Mezzanine
PCB fixing With fixing pin
Insulation resistance >1011 Ω
Limiting temperature -55 ... +125 °C
Mating cycles ≥ 500
Isolation group I (600 ≤ CTI)
Hot plugging No
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material Polyamide (PA)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 20
Net weight 0.78 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140197770
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Előző
Következő