har-modular T-module male straight
CikkszƔm: 02 53 900 0001
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
har-modular T-module male straight
CikkszƔm: 02 53 900 0001
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Connectors |
---|---|
Series | har-modularĀ® |
Identification | T module |
T spacer | |
Element | Male connector |
Description of the contact | Straight |
Width of the module | 10.16 mm |
---|---|
Connection type | Mezzanine |
Insulation resistance | >1011 Ī© |
---|---|
Limiting temperature | -55 ... +125 Ā°C |
Mating cycles | ā„ 500 |
Isolation group | I (600 ā¤ CTI) |
Hot plugging | No |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material | Polyamide (PA) |
---|---|
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA | |
---|---|
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 1.28 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140197787 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
ElÅzÅ
KƶvetkezÅ