har-modular D2 data module female 3 mm
Cikkszám: 02 52 902 1501
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
har-modular D2 data module female 3 mm
Cikkszám: 02 52 902 1501
árak és raktárkészlet megtekintéséhez.
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | har-modular® |
Element | Female connector |
Description of the contact | Straight |
Width of the module | 5.08 mm |
---|---|
Termination method | Solder termination |
Shielding | Fully shielded, 360° shielding contact |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Number of contacts | 2 |
Contact configuration | r+t |
Termination length | 3 mm |
Transmission characteristics | 10GBASE-KR Ethernet |
---|---|
100GBASE-KR4 Ethernet | |
PCIe Gen 2 | |
PCIe Gen 3 | |
PCIe Gen 4 | |
USB 3.0 | |
USB 3.1 | |
Hypertransport 3 | |
SAS 2.0 | |
SAS 3.0 | |
Infiniband FDR | |
SATA 3.2 | |
Data rate | 10 Mbit/s |
100 Mbit/s | |
1 Gbit/s | |
5 Gbit/s | |
10 Gbit/s | |
25 Gbit/s | |
Clearance distance | 1 mm in the module |
0.65 mm to module edge | |
Creepage distance | 1 mm in the module |
0.65 mm to module edge | |
Insulation resistance | >1011 Ω |
Contact resistance | < 20 mΩ |
Shielding resistance | < 100 mΩ |
Limiting temperature | -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s) |
Insertion force | 10 N |
Withdrawal force | 10 N |
Performance level | 1 |
Mating cycles | ≥ 500 |
Hot plugging | No |
Material | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Pd/Ni over Ni Mating side |
Sn over Ni Termination side | |
Sn over Ni Mating side (shielding) | |
Sn over Ni Termination side (shielding) | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Requirement set with Hazard Levels | R26 |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
---|
Packaging size | 40 |
---|---|
Net weight | 1.42 kg |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140573536 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Előző
Következő