har-modular C9-module male angled Pa1
Cikkszám: 02 51 909 1102
A kép csak illusztrációs célokat szolgál. Kérjük, olvassa el a termékleírást.
har-modular C9-module male angled Pa1
Cikkszám: 02 51 909 1102
árak és raktárkészlet megtekintéséhez.
Tulajdonságok áttekintése
Termék részletei
Category | Connectors |
---|---|
Series | har-modular® |
Identification | C9 module |
Element | Male connector |
Description of the contact | Angled |
Width of the module | 10.16 mm |
---|---|
Termination method | Reflow soldering termination (THR) |
Wave soldering termination | |
Connection type | Motherboard to daughtercard |
Number of contacts | 9 |
Leading contact on position | a1 |
Termination length | 3 mm |
Contact spacing (mating side) | 2.54 mm |
---|---|
Rated current | 2 A |
Clearance distance | 1 mm in the module |
1.9 mm to module edge | |
Creepage distance | 1 mm in the module |
1.8 mm to module edge | |
Insulation resistance | >1011 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -55 ... +125 °C (during reflow soldering max. +240 °C for 15 s) |
Insertion force | ≤ 9 N |
Withdrawal force | ≤ 6 N |
Performance level | 1 |
acc. to IEC 60603-2 | |
Mating cycles | ≥ 500 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | I (600 ≤ CTI) |
Hot plugging | No |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material | Polyamide (PA) |
---|---|
Material (contacts) | Copper alloy |
Surface (contacts) | Noble metal over Ni Mating side |
Sn over Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA | |
---|---|
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 3.1 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140197909 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
Előző
Következő