har-modular P module male angled

CikkszƔm: 02 51 900 0002


ƚjKonfigurĆ”lhatĆ³
ƚjKonfigurĆ”lhatĆ³Male connector

har-modular P module male angled

CikkszƔm: 02 51 900 0002

Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.

0

TulajdonsƔgok ƔttekintƩse

Male connector Angled Polyamide (PA) Black

TermƩk rƩszletei


Category Connectors
Series har-modularĀ®
Identification P module
P spacer
Element Male connector
Description of the contact Angled
Width of the module 5.08 mm
Connection type Motherboard to daughtercard
Insulation resistance >1011 Ī©
Limiting temperature -55 ... +125 Ā°C
Mating cycles ā‰„ 500
Isolation group I (600 ā‰¤ CTI)
Hot plugging No
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material Polyamide (PA)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 20
Net weight 0.73 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140197695
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Előző
Kƶvetkező