DIN-Signal harbus64 shroud f. pcb 4,0

Cikkszám: 02 44 000 0002


Pin shroud

DIN-Signal harbus64 shroud f. pcb 4,0

Cikkszám: 02 44 000 0002

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Pin shroud Thermoplastic RAL 7032 (pebble grey)

Termék részletei


Category Accessories
Series har-bus® 64
Type of accessory Pin shroud
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ‌4 mm ±0.3 ‌
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 6.47 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140000520
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Előző
Következő