har-modular fixing rail 116.74

Cikkszám: 02 09 500 1023


Új
ÚjFixing rail

har-modular fixing rail 116.74

Cikkszám: 02 09 500 1023

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Fixing rail Polyamide (PA) Yellow 116.74 mm

Termék részletei


Category Accessories
Series har-modular®
Type of accessory Fixing rail
Length 116.74 mm
Limiting temperature -55 ... +125 °C
Isolation group I (600 ≤ CTI)
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material (accessories) Polyamide (PA)
Colour (accessories) Yellow
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 100
Net weight 0.8 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140216174
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Előző
Következő