har-modular 2-row-coupler male
CikkszƔm: 02 09 500 0007
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
har-modular 2-row-coupler male
CikkszƔm: 02 09 500 0007
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Accessories |
---|---|
Series | har-modularĀ® |
Type of accessory | Distance fixing bracket |
Description of the accessory | for coupling two rows |
for male connectors | |
Features | The 2-Row coupler allows several rows of har-modular modules to be coupled into one connector. If several individual connectors between 2 parallel circuit boards are installed, it can happen that due to tolerances when soldering the connector on the two circuit boards, the mating forces increase significantly up to the defect of one connector. This is avoided by coupling the har-modular rows to one connector, even if more than 2 rows are coupled together. |
Width of the module | 2.54 mm |
---|
Limiting temperature | -55 ... +125 Ā°C |
---|---|
Isolation group | I (600 ā¤ CTI) |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material (accessories) | Polyamide (PA) |
---|---|
Colour (accessories) | Yellow |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Requirement set with Hazard Levels | R26 |
Packaging size | 100 |
---|---|
Net weight | 0.27 kg |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140573581 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
ElÅzÅ
KƶvetkezÅ