har-modular guide pin T with nut
CikkszƔm: 02 09 500 0004
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
har-modular guide pin T with nut
CikkszƔm: 02 09 500 0004
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Accessories |
---|---|
Series | har-modularĀ® |
Identification | T module |
Type of accessory | Coding pin |
Description of the accessory | for female connectors |
with selflocking nut |
Material (accessories) | Metal |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Requirement set with Hazard Levels | R26 |
ElÅzÅ
KƶvetkezÅ