DIN-Signal harbus64 insert block shroud
CikkszƔm: 02 09 000 0012
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
DIN-Signal harbus64 insert block shroud
CikkszƔm: 02 09 000 0012
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Tools |
---|---|
Series | DIN 41612 |
Type of tool | Insert blocks |
Description of the tool | for use with shrouds |
har-busĀ® 64, Type E |
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
ElÅzÅ
KƶvetkezÅ