DIN-Signal harbus64,C,F,PL1-500 reel

Cikkszám: 02 05 000 1512


Crimp contact

DIN-Signal harbus64,C,F,PL1-500 reel

Cikkszám: 02 05 000 1512

árak és raktárkészlet megtekintéséhez.

0

Tulajdonságok áttekintése

Crimp contact Rated current: ≤1.5 A Female contact Copper alloy Noble metal over Ni Mating side, Ni Termination side Conductor cross-section: 0.09 ... 0.5 mm² AWG 28 ... AWG 20

Termék részletei


Category Contacts
Series har-bus® 64
Type of contact Crimp contact
Gender Female contact
Manufacturing process Stamped contacts
Pack contents 500 bandoliered contacts
Conductor cross-section 0.09 ... 0.5 mm²
Conductor cross-section [AWG] AWG 28 ... AWG 20
Wire outer diameter 0.7 ... ‌1.5 mm
Rated current ≤ 1.5 A
Contact resistance ≤ 20 mΩ
Stripping length 3.5 ... 4 mm
Performance level 1
acc. to IEC 61076-4-113
Mating cycles ≥ 500
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni Mating side
Ni Termination side
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 61076-4-113 (complementary)
Packaging size 1
Net weight 132 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140000377
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Előző
Következő