DIN-Signal harbus64-160FC-B
CikkszƔm: 02 05 000 0004
A kĆ©p csak illusztrĆ”ciĆ³s cĆ©lokat szolgĆ”l. KĆ©rjĆ¼k, olvassa el a termĆ©kleĆrĆ”st.
DIN-Signal harbus64-160FC-B
CikkszƔm: 02 05 000 0004
Ɣrak Ʃs raktƔrkƩszlet megtekintƩsƩhez.
TulajdonsƔgok ƔttekintƩse
TermƩk rƩszletei
Category | Connectors |
---|---|
Series | har-busĀ® 64 |
Element | Female connector |
Termination method | Crimp termination |
---|---|
Connection type | PCB to cable |
Number of contacts | 160 |
Contact configuration | Rows z, a, b, c, and d, positions 1, 2, ... , 31, 32 |
PCB fixing | With fixing flange |
Contact rows | 5 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 2.54 mm |
Rated current | Rated current measured at 20 Ā°C, see derating curve for details |
Clearance distance | ā1.2 mm between 2 rows (a, b, c) |
ā1.2 mm between 2 rows (z, d) | |
ā1.2 mm between 2 contacts in a row (a, b, c) | |
ā1 mm between 2 contacts in a row (z, d) | |
Creepage distance | ā1.2 mm between 2 rows (a, b, c) |
ā1.2 mm between 2 rows (z, d) | |
ā1.2 mm between 2 contacts in a row (a, b, c) | |
ā1 mm between 2 contacts in a row (z, d) | |
Insulation resistance | >1010 Ī© |
Limiting temperature | -55 ... +125 Ā°C |
Insertion force | ā¤ 160 N |
Withdrawal force | ā¤ 120 N |
Test voltage U<sub>r.m.s.</sub> | 1 kV (contact-contact) |
1.55 kV (contact-ground) | |
Isolation group | IIIa (175 ā¤ CTI < 400) |
Hot plugging | No |
Material (insert) | Thermoplastic resin, glass-fibre filled |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
Specifications | IEC 61076-4-113 (complementary) |
---|---|
UL / CSA | |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Packaging size | 20 |
---|---|
Net weight | 23.05 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140000346 |
ETIM | EC002637 |
eCl@ss | 27460201 PCB connector (board connector) |
ElÅzÅ
KƶvetkezÅ