M5

HARTING has a range of M5 circular connectors to offer in differents sizes and codings.


M5

Series Highlights

Rugged and durable
Compact design
Secure connection
Resistance to impact damage

Filter

Products 26

M5-PFT-CRIMP-3P-ACOD-F-0,2
New
Panel feed through

M5-PFT-CRIMP-3P-ACOD-F-0,2

Article No.: 21 47 000 0008

With conductors, for rear mounting‌20 cm

M5-PFT-CRIMP-4P-ACOD-M-0.2
New
Panel feed through

M5-PFT-CRIMP-4P-ACOD-M-0.2

Article No.: 21 47 000 0003

With conductors, for rear mounting‌20 cm

M5-PFT-CRIMP-4P-ACOD-F-0.2
New
Panel feed through

M5-PFT-CRIMP-4P-ACOD-F-0.2

Article No.: 21 47 000 0007

With conductors, for front mounting‌20 cm

M5-PFT-CRIMP-3P-ACOD-M-0.2
New
Panel feed through

M5-PFT-CRIMP-3P-ACOD-M-0.2

Article No.: 21 47 000 0002

With conductors, for rear mounting‌20 cm

M5-PFT-CRIMP-3P-ACOD-F-0.2
New
Panel feed through

M5-PFT-CRIMP-3P-ACOD-F-0.2

Article No.: 21 47 000 0006

With conductors, for front mounting‌20 cm

M5-PFT-CRIMP-3P-ACOD-M-0.2
New
Panel feed through

M5-PFT-CRIMP-3P-ACOD-M-0.2

Article No.: 21 47 000 0000

With conductors, for front mounting‌20 cm

M5-PFT-CRIMP-4P-ACOD-M-0.2
New
Panel feed through

M5-PFT-CRIMP-4P-ACOD-M-0.2

Article No.: 21 47 000 0001

With conductors, for front mounting‌20 cm

M5-PFT-CRIMP-4P-ACOD-F-0,2
New
Panel feed through

M5-PFT-CRIMP-4P-ACOD-F-0,2

Article No.: 21 47 000 0009

With conductors, for rear mounting‌20 cm

M5-PCB-THT-1PC-3P-ACOD-M-STR
New
PCB adapter

M5-PCB-THT-1PC-3P-ACOD-M-STR

Article No.: 21 47 000 0004

Straight, for rear mountingWave soldering terminationRated current: ‌1 AContacts: 3Copper alloyGold platedCoding: A-codingPolyamide (PA)

M5-PCB-THT-1PC-4P-ACOD-M-STR
New
PCB adapter

M5-PCB-THT-1PC-4P-ACOD-M-STR

Article No.: 21 47 000 0005

Straight, for rear mountingWave soldering terminationRated current: ‌1 AContacts: 4Copper alloyGold platedCoding: A-codingPolyamide (PA)

M5-PCB-THT-1PC-3P-ACOD-F-STR
New
PCB adapter

M5-PCB-THT-1PC-3P-ACOD-F-STR

Article No.: 21 47 000 0010

Straight, for rear mountingWave soldering terminationRated current: ‌1 AContacts: 3Copper alloyGold platedCoding: A-codingPolyamide (PA)

M5-PCB-THT-1PC-4P-ACOD-F-STR
New
PCB adapter

M5-PCB-THT-1PC-4P-ACOD-F-STR

Article No.: 21 47 000 0011

Straight, for rear mountingWave soldering terminationRated current: ‌1 AContacts: 4Copper alloyGold platedCoding: A-codingPolyamide (PA)

M5-ACC-NUT
New
Lock nut

M5-ACC-NUT

Article No.: 21 47 000 0013

M5 x 1

M5 4-pol st/st m/f PUR 5.0M
New
Cable assemblies

M5 4-pol st/st m/f PUR 5.0M

Article No.: 21 34 030 4413 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

M5 A-cod 4-pol st/- m/- PUR 2.0M
New
Cable assemblies

M5 A-cod 4-pol st/- m/- PUR 2.0M

Article No.: 21 34 030 0413 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

M5 3-pol st/st m/f PUR 2.0M
New
Cable assemblies

M5 3-pol st/st m/f PUR 2.0M

Article No.: 21 34 030 4312 020

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

M5 3-pol st/- f/- PUR 2.0M
New
Cable assemblies

M5 3-pol st/- f/- PUR 2.0M

Article No.: 21 34 040 0312 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

M5 3-pol st/- f/- PUR 5.0M
New
Cable assemblies

M5 3-pol st/- f/- PUR 5.0M

Article No.: 21 34 040 0312 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M5 4-pol st/- f/- PUR 5.0M
New
Cable assemblies

M5 4-pol st/- f/- PUR 5.0M

Article No.: 21 34 030 0413 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M5 4-pol st/st m/f PUR 2.0M
New
Cable assemblies

M5 4-pol st/st m/f PUR 2.0M

Article No.: 21 34 030 4413 020

Pre-assembled on both sidesCopper cable (round)Cable length: 2 m

M5 3-pol st/- m/- PUR 2.0M
New
Cable assemblies

M5 3-pol st/- m/- PUR 2.0M

Article No.: 21 34 030 0312 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

M5 3-pol st/st m/f PUR 5.0M
New
Cable assemblies

M5 3-pol st/st m/f PUR 5.0M

Article No.: 21 34 030 4312 050

Pre-assembled on both sidesCopper cable (round)Cable length: 5 m

M5 3-pol st/- m/- PUR 5.0M
New
Cable assemblies

M5 3-pol st/- m/- PUR 5.0M

Article No.: 21 34 030 0312 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M5 A-cod 4-pol st/- f/- PUR 2.0M
New
Cable assemblies

M5 A-cod 4-pol st/- f/- PUR 2.0M

Article No.: 21 34 040 0413 020

Pre-assembled on one sideCopper cable (round)Cable length: 2 m

M5 4-pol st/- m/- PUR 5.0M
New
Cable assemblies

M5 4-pol st/- m/- PUR 5.0M

Article No.: 21 34 040 0413 050

Pre-assembled on one sideCopper cable (round)Cable length: 5 m

M5-ACC-PLASTICCAP
New
Protection cover

M5-ACC-PLASTICCAP

Article No.: 21 47 000 0012

for female insertsThermoplasticDegree of protection: IP67

26 (of 26)