7/8 Cable Assembly 4-pole st/st f/m 0,3m

Article No.: 21 34 969 7496 003


Cable assemblies

7/8 Cable Assembly 4-pole st/st f/m 0,3m

Article No.: 21 34 969 7496 003

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 0.3 m

Product Details


Type of cable
4x1,5mm² PUR black
Show details
Connector 1
7/8 4pole male straight overm unshld
Show details
Connector 2
7/8 4pole female straight overm unshld
Show details
Category System cabling
Series Circular connectors 7/8"
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 7/8"
Male Straight
Connector 2 7/8"
Female Straight
Type of cable Copper cable (round)
Cable length 0.3 m
Number of cores 4
Core structure 4x 1.5 mm²
Material (cable) PUR (polyurethane)
Colour (cable) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Approvals CE
Packaging size 1
Net weight 99 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140146150
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next