7/8 Cable Assembly 4-pole an/- f/- 5,0m

Article No.: 21 34 990 0495 050


Cable assemblies

7/8 Cable Assembly 4-pole an/- f/- 5,0m

Article No.: 21 34 990 0495 050

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 5 m

Product Details


Type of cable
4x1,5mm² PVC grey
Show details
Connector 1
7/8 4pole female angled overm unshld
Show details
Category System cabling
Series Circular connectors 7/8"
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 7/8"
Female Angled
Type of cable Copper cable (round)
Cable length 5 m
Number of cores 4
Core structure 4x 1.5 mm²
Number of contacts 4
Material (cable) PVC
Colour (cable) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Approvals CE
Packaging size 1
Net weight 609 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140146822
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next