Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Connection type
PCB to cable
PCB to cable
Number of contacts
10
10
Pack contents
Sample
600 pieces on a reel
Termination method
Reflow soldering termination (SMT)
Reflow soldering termination (SMT)
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079
Technical characteristics
Insulation resistance
109 Ω
109 Ω
Creepage distance
‌ 1.6 mm
‌ 1.6 mm
Insertion force
≤ 50 N
≤ 50 N
Withdrawal force
≥ 10 N
≥ 10 N
Contact rows
1
1
Pollution degree
3
3
Contact spacing (termination side)
2.54 mm
2.54 mm
Rated voltage
160 V
160 V
Rated impulse voltage
2.5 kV
2.5 kV
Clearance distance
‌ 1.5 mm
‌ 1.5 mm
Rated current
‌ 6 A
‌ 6 A
Vibration resistance
5-150 Hz, 5 g, 0.35 mm, 2h/axis
5-150 Hz, 5 g, 0.35 mm, 2h/axis
Limiting temperature
-40 ... +125 °C
-40 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Identification
Category
Connectors
Connectors
Element
Header
Header
Specification
Horizontal
Horizontal
Series
har-flexicon@
har-flexicon@
Material properties
Material (insert)
Liquid crystal polymer (LCP)
Liquid crystal polymer (LCP)
Colour (insert)
Black
Black
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
Sn over Ni Mating side|Sn over Ni Termination side
Sn over Ni Mating side|Sn over Ni Termination side
Material (contacts)
Copper alloy|Spring steel
Copper alloy|Spring steel
Commercial data
eCl@ss
27460201 PCB connector (board connector)
27460201 PCB connector (board connector)
Net weight
0.7 g
2,025 g
GTIN
5713140112773
5713140112766
ETIM
EC002637
EC002637
European customs tariff number
85366990
85366990
Country of origin
Vietnam
Vietnam
Packaging size
1
1