Vehicle Plug CCS Typ2 70² potted 4,0m

Article No.: 08 91 901 1040 B0


New
NewMode 4

Vehicle Plug CCS Typ2 70² potted 4,0m

Article No.: 08 91 901 1040 B0

to see prices and availability.

0

Properties Overview

Mode 4 Charging cable Straight cable, CCS (Combined Charging System) Type 2, Female (Vehicle side) Not assembled, Stripped off Cable length: 4 m

Product Details


Element Charging cable
Specification Straight cable
CCS (Combined Charging System)
Charging mode Mode 4
Connector 1 Type 2
Female (Vehicle side)
Connector 2 Not assembled
Stripped off
Type of sensor Pt 1000
Features Temperature monitoring with 2x Pt 1000
Temperature range: -40°C … 180°C (temperature coefficient acc. to DIN EN 60751)
Recommended measuring current: 0,1 - 0,3 mA (tolerance acc. to DIN EN 60751)
Long-term stability (max. R0-Drift): within temperature range no drift expected (>20 years)
Shutdown temperature: 90°C, equivalent to a Pt 1000-value of 1347,07 Ω
Cable length 4 m
Number of cores 6
Core structure 2x 70 mm² + 35 mm² + 3x (2x 0.75 mm²)
Termination method Crimp termination
not seperable
Number of contacts 5
Number of signal contacts 2
Number of power contacts 3
Contact configuration Signal: CP, PP
Power: DC+, DC-, PE
Details Also available with customer specific logo on request.
Rated voltage (signal) ‌ 30 V AC
Rated voltage (power) ‌ 1,000 V DC
Rated current (signal) 2 A
Rated current (power) 210 A
Rated current (power) 250 A for max. 30 min
Type of current DC
Charging power ‌ 210 kW
Coding resistance ‌1,500 Ω between PE and PP
Stripping length 200 mm
Ambient temperature -30 ... +50 °C in operation
-40 ... +80 °C storage/transport
Air pressure ≥540 hPa ≈ 5000 m
Insertion force < 100 N
Withdrawal force < 100 N
Mating cycles ≥ 10,000
Degree of protection acc. to IEC 60529 IP20 Contact area
IP44 mated condition
IP69 Housing area
Cable diameter 33.9 mm ± 0.5 mm
Minimum bending radius 10x Cable diameter (repeated bending)
Conductor resistance @ 20 °C ≤0.27 Ω/km @ 70 mm²
≤0.55 Ω/km @ 35 mm²
≤26 Ω/km @ 0.75 mm²
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) Black
Material (cover) Thermoplastic
Material (cable) Thermoplastic polyurethane (TPU)
Colour (cable) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 62196-1
IEC 62196-3
EN 50620
Approvals CE
Packaging size 1
Net weight 10.4 kg
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140573437
ETIM EC002897
eCl@ss 27144705 Charging cable E-Mobility
Previous
Next