M23 HBM front 3,2mm

Article No.: 09 15 100 0302


Configurable
ConfigurablePanel feed through housing

M23 HBM front 3,2mm

Article No.: 09 15 100 0302

to see prices and availability.

0

Properties Overview

Panel feed through housing Front mounting Size: M23 Screw locking, ComLock rapid locking Material (hood/housing): Copper-zinc alloy Nickel plated Material (seal): NBR Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Product Details


Category Hoods/Housings
Series Circular connectors M23
Identification Signal
Type of hood/housing Panel feed through housing
Description of hood/housing Front mounting
Size M23
Fixing Fixing hole 4x 3.2 mm
Locking type Screw locking
ComLock rapid locking
Limiting temperature -40 ... +125 Â°C
Degree of protection acc. to IEC 60529 IP67 locked condition
IP69 / IPX9K acc. to ISO 20653 locked condition
Material (hood/housing) Copper-zinc alloy
Surface (hood/housing) Nickel plated
Material (seal) NBR
Colour (seal) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 5
Net weight 19 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140184077
ETIM EC003556
eCl@ss 27440224 Shell for circular connectors
Previous
Next