M17 MA str molded 17p PUR open end,10m

Article No.: 21 37 510 0F02 100


New
NewCable assemblies

M17 MA str molded 17p PUR open end,10m

Article No.: 21 37 510 0F02 100

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 10 m

Product Details


Category System cabling
Series Circular connectors M17
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M17 Overmoulded
Male Straight
Type of cable Copper cable (round)
Cable length 10 m
Number of cores 17
Core structure 17x AWG 22
Rated current ‌ 2 A
Rated voltage 60 V
Limiting temperature -20 ... +80 Â°C
Degree of protection acc. to IEC 60529 IP65
IP67
Material (cable) PUR (polyurethane)
Colour (cable) Black
Packaging size 1
Country of origin China
European customs tariff number 85444290
GTIN 5713140240797
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next