ICC20 CP-Plug
Article No.: 19 59 020 1101
Image is for illustration purposes only. Please refer to product description.
ICC20 CP-Plug
Article No.: 19 59 020 1101
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | HARTING ICC |
Type of accessory | Protection cover |
Description of the accessory | for cable housings |
Size | 20 |
---|
Degree of protection acc. to IEC 60529 | IP65 |
---|
Material (accessories) | Thermoplastic |
---|---|
Colour (accessories) | Black |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Approvals | CE |
---|
Packaging size | 1 |
---|---|
Net weight | 0.01 kg |
European customs tariff number | 85389099 |
GTIN | 5713140326798 |
eCl@ss | 27440208 Cap for industrial connectors |
Previous
Next