HanPP V14 preLink RJ45 plug 8p met 45°

Article No.: 20 82 104 0045


Connectors

HanPP V14 preLink RJ45 plug 8p met 45°

Article No.: 20 82 104 0045

to see prices and availability.

0
0

Properties Overview

Connectors Connector AIDA compliant, Angled preLink® IDC insulation displacement termination Male Contacts: 8 Material: Zinc die-cast Nickel plated Degree of protection: IP65, IP67

Product Details


Category Connectors
Series preLink®
Han® PushPull (V14)
Element Connector
Specification AIDA compliant
Angled
Termination method preLink® IDC insulation displacement termination
Gender Male
Shielding Shielded
Number of contacts 8
Coding RJ45
Details When installing a PROFINET system, observe the PROFINET installation guideline.
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 750
Degree of protection acc. to IEC 60529 IP65
IP67
Cable diameter 5 ... 9.5 mm
Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications EN 45545-2
UL / CSA UL 1863 DUXR2.E470046
CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 85 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140135673
ETIM EC002636
eCl@ss 27440114 Rectangular connector (for field assembly)
Previous
Next