Han Yellock 60HSM 1xM40 with bulkhead h.

Article No.: 11 12 600 1213


Surface mounted housing

Han Yellock 60HSM 1xM40 with bulkhead h.

Article No.: 11 12 600 1213

to see prices and availability.

0

Properties Overview

Surface mounted housing incl. bulkhead mounted housings Size: Han-Yellock® 60 Screw locking Side entry 1x M40 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7021 (black grey) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Yellock®
Type of hood/housing Surface mounted housing
Description of hood/housing incl. bulkhead mounted housings
Size Han-Yellock® 60
Version Side entry
Number of cable entries 1
Cable entry 1x M40
Locking type Screw locking
Field of application Hoods/housings for industrial applications
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Un-/locking temperature -10 ... +85 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7021 (black grey)
Material (seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Approvals CE
DNV GL
Packaging size 1
Net weight 610 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140110298
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next