Han-Yellock 60 HSM 2xM25

Article No.: 11 12 600 1205


Surface mounted housing

Han-Yellock 60 HSM 2xM25

Article No.: 11 12 600 1205

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: Han-Yellock® 60 Screw locking Side entry 2x M25 Material (hood/housing): Zinc die-cast Powder-coated RAL 7021 (black grey) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Yellock®
Type of hood/housing Surface mounted housing
Size Han-Yellock® 60
Version Side entry
Number of cable entries 2
Cable entry 2x M25
Locking type Screw locking
Field of application Hoods/housings for industrial applications
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Un-/locking temperature -10 ... +85 °C
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7021 (black grey)
Material (seal) NBR
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Specifications IEC 60664-1
IEC 61984
Approvals CE
DNV GL
Packaging size 1
Net weight 514 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140110243
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next