Han S 200 CA c-b/r 35mm² PVC, 0.5m

Article No.: 33 50 686 9252 005


New
NewCable assemblies

Han S 200 CA c-b/r 35mm² PVC, 0.5m

Article No.: 33 50 686 9252 005

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Oil resistant, Flame retardant Cable length: 0.5 m

Product Details


Type of cable
Single Wire 1x35mm² BK UL AWM10269 1kV
Show details
Connector 1
Han® S-HA (16mm)-black
Show details
Han® S 200 FC CRT 35 mm² w. rubb. sleeve
Show details
Connector 2
Han® S-HA (16mm)-red
Show details
Han® S 200 FC CRT 35 mm² w. rubb. sleeve
Show details
Category System cabling
Series Han® S
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Female Angled
Black
Connector 2 Female Angled
Red
Type of cable Copper cable (round)
Description of the cable Oil resistant
Flame retardant
Cable length 0.5 m
Number of cores 1
Core structure 35 mm²
Details Not be coupled or decoupled under electrical load.
Assembly and installation must be carried out by a qualified electrician.
Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Rated current ‌ 155 A
Rated voltage ‌ 1,500 V
Rated impulse voltage 8 kV
Pollution degree 2
Rated voltage acc. to UL 1,000 V
Insulation resistance >108 Ω
Limiting temperature -40 ... +105 °C unmoved
-40 ... +90 °C moved
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP40 mated condition
IP20 unmated condition
Cable diameter 11.7 mm
Material (cable) PVC
Colour (cable) Black
Specifications UL 758
IEC 60332-1-2 Flame retardancy
Directive 2014/53/EU
Directive 2011/65/EU
Packaging size 1
Net weight 300 g
Country of origin Romania
European customs tariff number 85446010
GTIN 5713140796232
ETIM EC002587
eCl@ss 27060327 Assembled power cable
Previous
Next