Han Q 8/0 UL2237 side entry 1-Lever 2,0m
Article No.: 20 87 145 3002 200
Image is for illustration purposes only. Please refer to product description.
Han Q 8/0 UL2237 side entry 1-Lever 2,0m
Article No.: 20 87 145 3002 200
to see prices and availability.
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | HanĀ® Q |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | HanĀ® Q 8/0 Male |
Hood | |
Side entry | |
Connector 2 | HanĀ® Q 8/0 Female |
Hood | |
Side entry | |
Type of cable | Copper cable (round) |
Cable length | 2 m |
---|---|
Number of cores | 8 |
Core structure | 8x AWG 14 |
Previous
Next